MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC QS Safety Series 4 Slots, Base unit power supply + CPU + 4 I/O slots

FA-MOD PLC: Base Rack

SeriesMELSEC-QS SERIES
TypeSAFETY MAIN BASE UNIT
Slots4
Slots for Power Supply1

Product Dimensions & Weight

Depth (mm)44,1
Weight (kg)0,28
Width (mm)245
Height (mm)98

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)135
Steel (g)0
Glass (g)0
Other plastic (g)7
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12060-00-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B