MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series Extension unit for redundant power supply (2x Q64RP) + 8 I/O slots

FA-MOD PLC: Base Rack

SeriesMELSEC-Q SERIES
TypeEXTENSION BASE UNIT
Slots8
Slots for Power Supply2

Product Dimensions & Weight

Width (mm)439
Height (mm)98
Depth (mm)44,1
Weight (kg)0,45

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)295
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number12060-00-3, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO