FOR IMMEDIATE RELEASE No. 3035

Mitsubishi Electric to Expand Lineup of Color TFT-LCD Modules with Projected Capacitive Touch Panels for Industrial Application

Featuring market-leading touch functionality and sensitivity combined with max. 5mm-thick cover glass

PDF Version

TOKYO, July 14, 2016 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 6.5-inch VGA and 8.4-inch SVGA / XGA color TFT-LCD modules equipped with projected capacitive touch panels using cover glass of up to 5 millimeters in thickness. Sample sales will begin on August 1 via Mitsubishi Electric offices worldwide.

Mitsubishi Electric Color TFT-LCD module with projected capacitive touch panel

These new modules are designed to meet increasing industrial demand for thick cover glass and glass allowing operation with gloves. They also facilitate multi-touch sensing and accurate sensing even on wet screens. The combination of these cutting-edge touch capabilities and Mitsubishi's proven TFT-LCD technology will support diverse applications and installation scenarios.

Product Features

1)
Projected capacitive touch panels offering superior operability for diverse industrial uses
-Thick, 5-millimeter cover glass withstanding rugged usage
-Ten-point touch operation with accurate sensing
-High-level operability, even using gloves or on wet screens
2)
Total touch-panel solution
-One-stop solution for TFT-LCD, touch panel and touch-control board
-Optional optical bonding (resin bonding of the TFT-LCD module, touch-panel sensor and cover glass, offering clearer images in bright light)
-Tempered cover glass and anti-reflection/anti-smudge surface treatment allowing a wider range of uses
-Factory-installed TFT-LCD, PCAP touch panel, cover glass and touch controller offering superior reliability
Sample Sale Schedule
Product Model Display
Size
Resolution Brightness
(cd/m2)
Viewing angle
(° )
<U/D>, <L/R>
Shipment
TFT-LCD
Modules
with
Projected
Capacitive
Touch
Panels
AA065VE11ADA11 6.5-inch VGA 1000 80/60, 80/80 August 1, 2016
AA084SC01ADA11 8.4-inch SVGA 400 85/85, 85/85
AA084SD01ADA11 400 80/60, 80/80
AA084SD11ADA11 900 80/60, 80/80
AA084XD01ADA11 XGA 500 85/85, 85/85
AA084XD11ADA11 800 85/85, 85/85
AA084XE01ADA11 400 80/60, 80/80
AA084XE11ADA11 800 80/60, 80/80

Note that the releases are accurate at the time of publication but may be subject to change without notice.