FOR IMMEDIATE RELEASE No. 3004

Mitsubishi Electric to Launch 3.5-inch QHD Color TFT-LCD Modules

Suitable for studio video monitors and professional digital camcorders

PDF Version

TOKYO, February 24, 2016 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of a 3.5-inch color TFT-LCD module in quarter high definition (QHD/960×540) format, which provides half the resolution of full high definition (full HD/1,920×1,080) screens both horizontally and vertically. The QHD format allows smoother, undistorted conversion from full HD, making it well suited for a variety of applications in digital broadcasting. Sample sales will begin immediately through Mitsubishi Electric offices worldwide.

Mitsubishi Electric Color TFT-LCD module AA035AE01

Mitsubishi Electric Color TFT-LCD module AA035AE01

With the recent spread of digital television broadcasting, networks are introducing equipment compatible with full HD resolution. There is considerable demand for studio video monitors, professional digital camcorders, and other equipment incorporating compact TFT-LCD modules capable of displaying high-resolution videos smoothly and clearly. Mitsubishi Electric's AA035AE01 is slim and lightweight, featuring super-wide viewing angles and high contrast.

Product Features

1)
3.5-inch QHD screen enables smooth conversion from full HD resolution
-Vertical and horizontal resolution is half of full HD (16:9 aspect ratio)
-Smooth conversion prevents the degradation of full HD resolution
-High resolution 313ppi (0.081(H)×0.081(V))
-Suitable for studio video monitors, professional digital camcorders and other digital broadcasting equipment
2)
Super-wide viewing angle, high contrast ratio, and 72-percent color gamut on NTSC standards
-170-degree super-wide horizontal/vertical viewing angles and 800:1 high contrast ratio ensure excellent visibility, even with off-center installations
3)
Slim and lightweight
-Just 4.0mm and 43g
Sample Sale Schedule
Product Model Resolution Shipment
3.5-inch QHD TFT-LCD Module AA035AE01 960 (H) × 540 (V)
(16:9)
February 24

Note that the releases are accurate at the time of publication but may be subject to change without notice.