FOR IMMEDIATE RELEASE No. 3210

Mitsubishi Electric to Expand Lineup of Color TFT-LCD Modules with Projected Capacitive Touch Panels for Industrial Application

Market-leading touch functionality and sensitivity combined with max. 5mm cover glass

PDF Version

TOKYO, September 12, 2018 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 7.0-inch WXGA and 15.0-inch XGA color TFT-LCD modules equipped with projected capacitive touch panels using cover glass of up to five millimeters in thickness. The new modules are designed for industrial application, including measurement system machine tools, construction, agricultural vehicles and factory automation, as well as gas station point-of-sale terminals. Sample sales will begin on October 31 via Mitsubishi Electric offices worldwide.

7.0-inch WXGA / 15.0-inch XGA

Mitsubishi Electric Color TFT-LCD modules with projected capacitive touch panel

The new modules will meet the increasing industrial demand for thicker and sturdier cover glass supporting operation by those wearing gloves. Accurate, multi-touch sensing is possible even when the screens are wet. Combining these cutting-edge touch panel capabilities with Mitsubishi Electric's proven TFT-LCD technology, the new models are built to handle a diverse range of applications and installation configurations.

Product Features

1)
Projected capacitive touch panels offering superior operability
- Thick, five-millimeter cover glass withstanding rugged usage
- Ten-point touch operation allowing accurate sensing
- High-level operability, even when using gloves or when screens are wet
2)
Total touch-panel solution
- One-stop solution for TFT-LCD, touch panel and touch-control board
- Optional optical bonding* providing clearer images in bright light
- Tempered cover glass and anti-reflection/anti-smudge surface treatment allowing a wide-range of uses
- Factory-installed TFT-LCD, PCAP touch panel, cover glass and touch controller offering superior reliability

*Resin bonding of the TFT-LCD module, touch-panel sensor and cover glass

Sample Sale Schedule

Product Model Display Size Resolution Brightness
(cd/m2)
Shipment
TFT-LCD Modules with Projected Capacitive Touch Panels AA070TA01ADA11 7.0-inch WXGA 800 October 31, 2018
AA070TA11ADA11
AA150XT02DDE11 15.0-inch XGA 600 November 30, 2018
AA150XT12DDE11 1200
AA150XW01DDE11 400
AA150XW14DDE11 800

Note that the releases are accurate at the time of publication but may be subject to change without notice.